??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-7/16 Inch
Part No.
070762
Description
WSTU-S2-207R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
3-13/64 Inch
B
7-11/16 Inch
C
1-1/16 Inch
D
4-3/8 Inch
E
5 Inch
Bolt Diameter
1-3/8 Inch
G
1-1/16 Inch
H
1-1/4 Inch
J
4-1/4 Inch
K
2-1/2 Inch
L
4-1/16 Inch
M
5-1/8 Inch
N
5-7/8 Inch
R
3-13/64 Inch
S
2 Inch
T
2-7/16 Inch
Total Expansion
1/4 Inch
Y
0.025 Inch
Z
2-15/16 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.